VMV, PN 16, DN 40, 12.00 m³/h, Rp 1 1/2, RAV

065F0040

EL: 2324005750,  VVS: 460949311

VMV PN16 40/12 3-way int. thr RAV neck

Product details

Gross weight 2.096 Kilogram
Net weight 2.096 Kilogram
Volume 1.654 Liter
EAN 5702420011936

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 0.2 bar
Closing differential pressure (mixing) [bar] [Max] 0.2 bar
Connection size Rp 1 1/2
Connection type to valve RAV
Connection types Internal thread
Control ratio 1:30
Description VMV PN16 40/12 3-way int. thr RAV neck
Diameter [mm] 40 mm
Differential pressure range [bar] [Max] 0.2 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Approx. linear
Function Mixing valve
Function 2 Diverting valve
In scope of WEEE and contain batteries No
Kvs values [m³/h] 12 m³/h
Leakage bypass port max. [% Kvs] 0.1 %
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle material Stainless steel
Spindle position B-AB (Normal open)
Stroke [mm] 3.3 mm
Type VMV
UK RoHS compliance Out of scope
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material EPDM
Valve seat material Red bronze, mat. No. 2.1096.1 (RG5)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality