Rp 3/4

065B8242

VVS: 449314406

FVR-D strainer DN20 Rp3/4

Product details

Gross weight 0.371 Kilogram
Net weight 0.36 Kilogram
Volume 0.316 Liter
EAN 5710104042350

 

Approval standard ISO 7/1
Connection size Rp 3/4
Connection types Internal thread
Contain batteries No
Description FVR-D strainer DN20 Rp3/4
Diameter [mm] 20 mm
Kvs values [m³/h] 7.9 m³/h
Label product Yes
Material DZR brass CuZn36Pb2As
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.5 mm
Number of meshes [n/cm²] 50
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 25 bar
Product group Auxiliary Products
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5022516a-2a85-4d12-8da0-b33e64f9a0c8
SCIP dossier product name 065B8242
Strainer type With draining ball valve
Type FVR-D

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality