FVF, PN 16, DN 80, With draining ball valve, Flange

065B7733

FVF DN80 PN16 with Ball Valve mounted on

Product details

Gross weight 16.05 Kilogram
Net weight 15.498 Kilogram
Volume 22.349 Liter
EAN 5702421555583

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 80
Connection types Flange
Contain batteries No
Description FVF DN80 PN16 with Ball Valve mounted on
Diameter [mm] 80 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 140 m³/h
Label product Yes
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 80
Strainer type With draining ball valve
Type FVF

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality