Product details

Gross weight 0.13 Kilogram
Net weight 0.124 Kilogram
Volume 0.5 Liter
EAN 5710104066141

 

Description VFY-Liner DN65 EPDM
Diameter [mm] 65 mm
Diameter [mm] [Max] 65 mm
In scope of WEEE and contain batteries No
Label product Yes
Pressure nominal [bar] 16 bar
Product group Butterfly valves accessories
REACH Candidate List substances No
Type VFY-Liner
Valve liner material EPDM
Valve type Spare Liner

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality