Product details

Gross weight 0.033 Kilogram
Net weight 0.06 Kilogram
Volume 0.172 Liter
EAN 5710104063942

 

Description VFY-Liner DN32 EPDM
Diameter [mm] 32 mm
Diameter [mm] [Max] 32 mm
In scope of WEEE and contain batteries No
Label product Yes
Pressure nominal [bar] 16 bar
Product group Butterfly valves accessories
REACH Candidate List substances No
Type VFY-Liner
Valve liner material EPDM
Valve type Spare Liner

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality