Butterfly valves, VFY-LH, Lug

065B7437

VFY-LHPN16DN250DI/SS/EPDM

Product details

Gross weight 30 Kilogram
Net weight 30 Kilogram
Volume 91.64 Liter
EAN 5702428965323

 

China RoHS compliance Out of scope
Connection types Lug
Description VFY-LHPN16DN250DI/SS/EPDM
Diameter [mm] [Max] 250 mm
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 280 N-m
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances No
Type VFY-LH
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality