Butterfly valves, VFY-WH, Wafer

065B7338

VFY-WHPN16DN300CI/SS/EPDM

Product details

Gross weight 30.25 Kilogram
Net weight 25.6 Kilogram
Volume 93.6 Liter
EAN 5702428965293

 

China RoHS compliance Out of scope
Connection types Wafer
Description VFY-WHPN16DN300CI/SS/EPDM
Diameter [mm] [Max] 300 mm
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 430 N-m
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances No
Type VFY-WH
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality