TAIL PIECE SET FOR VRG/B DN50

065B4112

VVS: 461059112

TAIL PIECE SET FOR VRG/B DN50

Product details

Gross weight 2.118 Kilogram
Net weight 2.118 Kilogram
Volume 1.56 Liter
EAN 5702421521953

 

Connection size G 2
Connection types Internal thread
Description TAIL PIECE SET FOR VRG/B DN50
Diameter [mm] 50 mm
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 3
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality