TAIL PIECE SET FOR VRG/B DN32

065B4110

VVS: 461019110

TAIL PIECE SET FOR VRG/B DN32

Product details

Gross weight 1.25 Kilogram
Net weight 1.23 Kilogram
Volume 1.164 Liter
EAN 5702421521939

 

Connection size G 1 1/4
Connection types Internal thread
Description TAIL PIECE SET FOR VRG/B DN32
Diameter [mm] 32 mm
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 3
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality