TAIL PIECE SET FOR VRG/B DN25

065B4109

VVS: 461059108

TAIL PIECE SET FOR VRG/B DN25

Product details

Gross weight 0.714 Kilogram
Net weight 0.69 Kilogram
Volume 1.122 Liter
EAN 5702421521922

 

Connection size G 1
Connection types Internal thread
Contain batteries No
Description TAIL PIECE SET FOR VRG/B DN25
Diameter [mm] 25 mm
Packing format Single pack
Packing quantity 3
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality