VF 3 PN16 125/220 3-way seated flange

065B3125

VVS: 461052117

VF 3 PN16 125/220 3-way seated flange

Product details

Gross weight 64.6 Kilogram
Net weight 59.1 Kilogram
Volume 107.502 Liter
EAN 5702421509647

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 0.6 bar
Closing differential pressure (mixing) [bar] [Max] 3 bar
Connection types Flange
Control ratio 100:1
Description VF 3 PN16 125/220 3-way seated flange
Diameter [mm] 125 mm
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Function Mixing valve
In scope of WEEE and contain batteries No
Kvs values [m³/h] 220 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 67e0bbf8-a09e-47f4-ae81-b581338b58f6
SCIP dossier product name VF 3 PN16 125/220 3-WAY SEATED FLANGE
Stroke [mm] 40 mm
Stuffing box sealing material PFTE
Type VF 3
UK RoHS compliance Out of scope
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material GGG 40
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality