VF 3 PN16 100/145 3-way seated flange
065B1685
VVS: 461052216
VF 3 PN16 100/145 3-way seated flange
VF 3 PN16 100/145 3-way seated flange
Gross weight | 38.6 Kilogram |
Net weight | 38.6 Kilogram |
Volume | 91.2 Liter |
EAN | 5702421510933 |
Gross weight | 38.6 Kilogram |
Net weight | 38.6 Kilogram |
Volume | 91.2 Liter |
EAN | 5702421510933 |
Application | Heating and cooling |
Application alternative VSP | District heating |
Cavitation factor | 0.4 |
China RoHS compliance | Out of scope |
Closing differential pressure (diverting) [bar] [Max] | 0.6 bar |
Closing differential pressure (mixing) [bar] [Max] | 1.5 bar |
Connection types | Flange |
Control ratio | 100:1 |
Description | VF 3 PN16 100/145 3-way seated flange |
Diameter [mm] | 100 mm |
EU RoHS compliance | Out of scope |
Flow characteristic | Equal percentage |
Function | Mixing valve |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 145 m³/h |
Leakage through port max. [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Number of ports | 3 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure nominal [bar] | 16 bar |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 857da2cb-c3e1-4a88-9684-c1ee12d216c4 |
SCIP dossier product name | VF 3 PN16 100/145 3-WAY SEATED FLANGE |
Stroke [mm] | 30 mm |
Stuffing box sealing material | EPDM |
Type | VF 3 |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone material | Red bronze CuSn5Zn5Pb5 (Rg 6) |
Valve stem material | Stainless steel |
Application | Heating and cooling |
Application alternative VSP | District heating |
Cavitation factor | 0.4 |
China RoHS compliance | Out of scope |
Closing differential pressure (diverting) [bar] [Max] | 0.6 bar |
Closing differential pressure (mixing) [bar] [Max] | 1.5 bar |
Connection types | Flange |
Control ratio | 100:1 |
Description | VF 3 PN16 100/145 3-way seated flange |
Diameter [mm] | 100 mm |
EU RoHS compliance | Out of scope |
Flow characteristic | Equal percentage |
Function | Mixing valve |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 145 m³/h |
Leakage through port max. [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Number of ports | 3 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure nominal [bar] | 16 bar |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 857da2cb-c3e1-4a88-9684-c1ee12d216c4 |
SCIP dossier product name | VF 3 PN16 100/145 3-WAY SEATED FLANGE |
Stroke [mm] | 30 mm |
Stuffing box sealing material | EPDM |
Type | VF 3 |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone material | Red bronze CuSn5Zn5Pb5 (Rg 6) |
Valve stem material | Stainless steel |