VGU, PN 25, DN 50, 20 m³/h, G 2 1/2 A

065B0796

This product is not available in this store. Please contact your local Customer Service Center.

VGU PN25 50/20 2-way thread flow/ret

Product details

Gross weight 4.045 Kilogram
Net weight 4.045 Kilogram
Volume 4.946 Liter
EAN 5702421543788

 

Application Cooling
Cavitation factor 0.6
China RoHS compliance Out of scope
Connection size G 2 1/2 A
Connection standard ISO 228/1
Connection types External Thread
Contain batteries No
Description VGU PN25 50/20 2-way thread flow/ret
Diameter [mm] 50 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow characteristic Approx. linear
Function Control valve
Kvs values [m³/h] 20 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
Pressure relieve system Piston
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing material EPDM
Spindle position Normally closed
Stroke [mm] 5 mm
Type VGU
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 50

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality