AVT, 60 °C - 110 °C, 210 mm, 5.0 m
065-0603
VVS: 451090250
AVT PN25 60-110/5m 210mm R3/4 Brass pck
AVT PN25 60-110/5m 210mm R3/4 Brass pck
Gross weight | 1.63 Kilogram |
Net weight | 1.63 Kilogram |
Volume | 5.409 Liter |
EAN | 5702421544266 |
Gross weight | 1.63 Kilogram |
Net weight | 1.63 Kilogram |
Volume | 5.409 Liter |
EAN | 5702421544266 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Approval standard | DIN EN 14597:2005-12 TR (TW)700 |
Capillary tube length [m] | 5 m |
Description | AVT PN25 60-110/5m 210mm R3/4 Brass pck |
EU RoHS compliance | Yes with exemptions |
Function | Temp. controller |
Gain Ks | 0.3 |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Media temperature at sensor [°C] [Max] | 160 °C |
Mounting version | Free |
Product group | Actuators - Temperature |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c3f9e8ec-04a0-44f1-a973-1c12af183075 |
SCIP dossier product name | AVT1 |
Sensor connection | M22x1 / R3/4 ext thread acc. DIN 2999 |
Sensor pocket length [mm] | 215 mm |
Sensor pocket material | Brass |
Temperature sensor diameter [mm] | 16 mm |
Temperature sensor length [mm] | 210 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 110 °C |
Temperature setting range [°C] [Min] | 60 °C |
Time constant [sec] | 50 " |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVT |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Approval standard | DIN EN 14597:2005-12 TR (TW)700 |
Capillary tube length [m] | 5 m |
Description | AVT PN25 60-110/5m 210mm R3/4 Brass pck |
EU RoHS compliance | Yes with exemptions |
Function | Temp. controller |
Gain Ks | 0.3 |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Media temperature at sensor [°C] [Max] | 160 °C |
Mounting version | Free |
Product group | Actuators - Temperature |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c3f9e8ec-04a0-44f1-a973-1c12af183075 |
SCIP dossier product name | AVT1 |
Sensor connection | M22x1 / R3/4 ext thread acc. DIN 2999 |
Sensor pocket length [mm] | 215 mm |
Sensor pocket material | Brass |
Temperature sensor diameter [mm] | 16 mm |
Temperature sensor length [mm] | 210 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 110 °C |
Temperature setting range [°C] [Min] | 60 °C |
Time constant [sec] | 50 " |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVT |