Pressure transmitter, MEP 2250, 0 bar - 20 bar, 0 psi - 290 psi

063G2030

This product is not available in this store. Please contact your local Customer Service Center.

Vrsta tlačnega priključka: UNF, Velikost tlačnega priključka: 7/16-20, Specifikacijski ključ: MEP 2250-23-3-010-C10-C3BD08-3

Product details

Gross weight 0.064 Kilogram
Net weight 0.06 Kilogram
Volume 0.1 Liter
EAN 5702428908900

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
Burst pressure [bar] 640 bar
Burst pressure [psig] 9200 psig
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G5030
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 4.5 V
Output signal [V] [min] 0.5 V
Overload pressure max. [bar] 48 bar
Overload pressure max. [psig] 700 psig
Packing format Multi pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection size 7/16-20
Pressure connection standard SAE J1926/2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 20 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 290 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MEP 2250-23-3-010-C10-C3BD08-3
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 8 V
Type MEP 2250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality