4-way reversing valve coil, STF-01AJ504F1
061L2125
Supply voltage [V] AC: 208, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54
Supply voltage [V] AC: 208, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54
Gross weight | 0.15 Kilogram |
Net weight | 0.149 Kilogram |
Volume | 0.181 Liter |
EAN | 5702428272469 |
Gross weight | 0.15 Kilogram |
Net weight | 0.149 Kilogram |
Volume | 0.181 Liter |
EAN | 5702428272469 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA VDE |
Cable length [in] | 47.2 in |
Cable length [m] | 1.2 m |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil mount, recom. torque [Nm] [max] | 1.96 nm |
Coil mount, recom. torque [Nm] [min] | 1.47 nm |
Enclosure rating IP | IP54 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Power consumption [W] | 6 W |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve coil |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC | 208 V |
Type | STF |
Type designation | STF-01AJ504F1 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA VDE |
Cable length [in] | 47.2 in |
Cable length [m] | 1.2 m |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil mount, recom. torque [Nm] [max] | 1.96 nm |
Coil mount, recom. torque [Nm] [min] | 1.47 nm |
Enclosure rating IP | IP54 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Power consumption [W] | 6 W |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve coil |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC | 208 V |
Type | STF |
Type designation | STF-01AJ504F1 |
UK RoHS compliance | Out of scope |