Accessories, sensors, Cable NSK-PP73 I/100
061H5243
Cable NSK-PP73 I/100, Packing format: Industrial pack, Quantity per packing format: 100
Cable NSK-PP73 I/100, Packing format: Industrial pack, Quantity per packing format: 100
Gross weight | 0.015 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.069 Liter |
EAN | 5702428927291 |
Gross weight | 0.015 Kilogram |
Net weight | 0.014 Kilogram |
Volume | 0.069 Liter |
EAN | 5702428927291 |
Cable length [m] | 0.25 m |
China RoHS compliance | Out of scope |
Electrical conn. Male/Female | Male |
Electrical connection | Round Packard Metri-Pack |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Output signal | NONE |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Specification key | NSK-PP73 |
Type | Accessory |
UK RoHS compliance | Out of scope |
Cable length [m] | 0.25 m |
China RoHS compliance | Out of scope |
Electrical conn. Male/Female | Male |
Electrical connection | Round Packard Metri-Pack |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Output signal | NONE |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Specification key | NSK-PP73 |
Type | Accessory |
UK RoHS compliance | Out of scope |