Rõhusaatja, NSK, 1 bar - 46 bar

061H5123

Elektriühendus: Ümar Packard Metri-Pack, Rõhuühenduse tüüp: UNF, Rõhuühenduse mõõt: 7/16-20, Spetsifikatsiooni võti: NSK-BE046I-U005

Toote üksikasjad

Gross weight 0.071 Kilogram
Net weight 0.07 Kilogram
Volume 0.546 Liter
EAN 5702428274906

 

+ output Pin 2
+ supply Pin 1
- common Pin 3
Accuracy, max. [±FS%] 1.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -30 °C
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Enclosure rating IP IP66
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause No
Identical product 061H5121
In scope of WEEE Yes
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Output signal Ratio metric
Overload pressure max. [bar] 50 bar
Packing format Industrial pack
Pressure connection HEX [mm] 14 mm
Pressure connection notes With Schrader Depressor
Pressure connection size 7/16-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [max] 46 bar
Pressure range [bar] [min] 1 bar
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Quantity per packing format 20 pc
Ratiometric [V] [max] 4.5 V
Ratiometric [V] [min] 0.5 V
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Trixylyl phosphate (CAS no. 25155-23-1)
Refrigerants R1234yf
R1234ze(E)
R134a
R32
R404A
R407C
R407H
R410A
R449B
R450A
R452B
R454A
R454B
R454C
R455A
R513A
SCIP dossier no. 853a606c-7ffe-448f-b453-0d129ce19597
SCIP dossier product name NSK Series
Specification key NSK-BE046I-U005
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
Type NSK
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality