Compact pressure switch, HTB

061G1082

Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 32

Product details

Gross weight 0.111 Kilogram
Net weight 0.105 Kilogram
Volume 0.443 Liter
EAN 5702428531498

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Capillary tube length [mm] 1000 mm
Contact function SPDT
Contact rating AC125V/AC250V
FLA 6 A
Contain batteries No
Electrical conn. comments 3 x Faston terminal 250
Electrical connection Spade connectors
Max. test pressure [bar] Pe 40 bar
Max. Working Pressure [bar] 32 bar
Max. Working Pressure [psig] 469 psig
Mounting options 2 x M4 x 0.7
Packing format Industrial pack
Pressure connection size 2.4 mm
Pressure connection type Solder, ODM
Pressure range category High pressure
Pressure setting OFF [psig] 400 psig
Pressure setting ON [psig] 330 psig
Product accessories No
Product group Switches and thermostats
Product Name Description Compact pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances No
Refrigerants R1234yf
R1234ze(E)
R134a
R32
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R507A
R513A
Reset function Auto
Serviceable No
Specification key HTB-X3044
Type HTB
Type designation HTB-X3044

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality