Pressostat compact, ETB

061G1006

This product is not available in this store. Please contact your local Customer Service Center.

Fonction du contact: SPDT, Réarmement: Manuel, Type de raccord de pression: Flare, Dim. du raccord de pression: 1/4 in, Pression Mâle/Femelle: Femelle, Pression d’utilisation max. [bar]: 15

Product details

Gross weight 0.139 Kilogram
Net weight 0.132 Kilogram
Volume 0.441 Liter
EAN 5702428257978

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Capillary tube length [mm] 1000 mm
Contact function SPDT
Contact rating AC125V/AC250V
FLA 1-20 A
Contain batteries No
Electrical conn. comments 3 x Faston terminal 250
Electrical connection Spade connectors
Max. test pressure [bar] Pe 16.5 bar
Max. Working Pressure [bar] 15 bar
Max. Working Pressure [psig] 218 psig
Mounting options 2 x M4 x 0.7
Packing format Industrial pack
Pressure connection size 1/4 in
Pressure connection type Flare
Pressure Male/Female Female
Pressure range category Low pressure
Pressure setting OFF [bar] 2 bar
Pressure setting ON [bar] 3 bar
Product accessories No
Product group Switches and thermostats
Product Name Description Compact pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R134a
R32
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R507A
R513A
Reset function Manual
SCIP dossier no. 6450ee16-252d-49df-8f77-4136a47bb857
SCIP dossier product name T2/TE2
Serviceable No
Specification key ETB-X310
Type ETB
Type designation ETB-X310

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality