Switches accessories, Transition Nipple

060-324066

Transition Nipple, Packing format: Multi pack, Quantity per packing format: 20

Product details

Gross weight 0.061 Kilogram
Net weight 0.014 Kilogram
Volume 0.653 Liter
EAN 5702423155903

 

Connection notes Bi flow
In scope of WEEE and contain batteries No
Packing format Multi pack
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern External
Pressure outlet conn. size[in] 3/8
Pressure outlet conn. standard ISO 228-1
Pressure outlet conn. type G
Pressure outlet Internal/Exter External
Product group Switches accessories
Product Name Description Nipple
Quantity per packing format 20 pc
REACH Candidate List substances No
Type Accessory
Type designation Nipple
Used for product CAS
KP
KPS
MBC
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality