Switches accessories, Capillary Tube

060-104766

EL: 2324012895,  VVS: 406429005

Capillary Tube, Packing format: Multi pack, Quantity per packing format: 25

Product details

Gross weight 0.17 Kilogram
Net weight 0.17 Kilogram
Volume 0.275 Liter
EAN 5702428130172

 

Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
Capillary tube material Copper
Connection notes 25 mm tube "tail"
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included 2x washer Cu
Pressure inlet conn. size [in] 3/8
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern Internal
Product group Switches accessories
Product Name Description Capillary tube
Quantity per packing format 25 pc
REACH Candidate List substances No
Type Accessory
Type designation Capillary tube
Used for product CAS
KPS
MBC
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality