Switches accessories, Capillary Tube

060-019266

Capillary Tube, Packing format: Industrial pack, Quantity per packing format: 50

Product details

Gross weight 0.118 Kilogram
Net weight 0.117 Kilogram
Volume 0.225 Liter
EAN 5702428314886

 

Capillary tube length [in] 69 in
Capillary tube length [mm] 1500 mm
Capillary tube material Copper
Connection notes 21 mm tube "tail"
In scope of WEEE and contain batteries No
Packing format Industrial pack
Pressure inlet conn. size [in] 1/4 in
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product group Switches accessories
Product Name Description Capillary tube
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d5796bca-1793-4d9d-ab7f-e64ddca6d50e
SCIP dossier product name Accessory, Capillary tube
Type Accessory
Type designation Capillary tube
Used for product KP
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality