Photo Units, LDS, Sensitivity: Extra high (light blue), Cable length [mm]: 500, Housing: Standard
057H7108
VVS: 477143015
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)
PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS)
Gross weight | 0.026 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 0.08 Liter |
EAN | 5702425157622 |
Gross weight | 0.026 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 0.08 Liter |
EAN | 5702425157622 |
Cable length [mm] | 500 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS) |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Standard |
Housing length [mm] | 50 mm |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Photo Units |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Sensitivity | Extra high (light blue) |
Type | LDS |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Cable length [mm] | 500 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE LDS (MULTIPACK 10X5 PCS) |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Standard |
Housing length [mm] | 50 mm |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Photo Units |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Sensitivity | Extra high (light blue) |
Type | LDS |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |