Elektrisk ekspansionsventil, AKV 20-3

042H2024

Tilslutningstype, tilgang: Lodde, ODF, Afgangstilslutning: Lodde, ODF

Product details

Bruttovikt 4.674 Kilogram
Nettovikt 4.484 Kilogram
Volym 7.56 Liter
EAN 5702422110842

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC TYSK
Beräknad kapacitet R22 [kW] 250 kW
China RoHS compliance Out of scope
Contain batteries No
Cv value [gal/min] 2.89 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Funktion NC
Förpackningsformat Singelpack
Ingång, storlek [tum] 1 5/8 tum
Inlopp anslutningstyp Lödning, ODF
Kv value [m³/h] 2.5 m³/h
Manual operation option No
Max. Arbetstryck [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MaxOPD[bar] 10W AC 18 bar
MaxOPD[psi] 10W AC 260 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 18 bar
Orifice size [mm] 8 mm
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R23
R404A
R407A
R407C
R407F
R407H
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
R744
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Servicerbar Electric valve spare parts
Spole Nej
Typbeteckning Elektrisk expansionsventil
Type AKV 20-3
Utlopp anslutningstyp Lödning, ODF
Utlopp, storlek [tum] 1 5/8 tum

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality