Hot gas bypass regulator, CPCE 15
034N0083
Inlet size [mm]: 16.00, Inlet connection type: solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: solder, ODF, 0.0 bar - 6.0 bar, Max. Working Pressure [bar]: 28.0
Inlet size [mm]: 16.00, Inlet connection type: solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: solder, ODF, 0.0 bar - 6.0 bar, Max. Working Pressure [bar]: 28.0
Gross weight | 0.96 Kilogram |
Net weight | 0.839 Kilogram |
Volume | 2.016 Liter |
EAN | 5702422030515 |
Gross weight | 0.96 Kilogram |
Net weight | 0.839 Kilogram |
Volume | 2.016 Liter |
EAN | 5702422030515 |
Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name | REFRIGERANT VALVE 53R0 |
China RoHS compliance | Out of scope |
Differential pressure [bar] | 18 bar |
Differential pressure [psi] | 260 psi |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 0.4 bar |
Factory setting [psig] | 5.8 psig |
Flow direction indicator | Embossed 1-way arrow |
Further information | Injection: LG liq. gas mixer |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 16 mm |
Max. test pressure [bar] | 31 bar |
Max. test pressure [psig] | 450 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Medium temperature range [°C] [max] | 140 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 284 °F |
Medium temperature range [°F] [min] | -58 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Pilot line conn. size [in] | 7/16 in - 20 UNF |
Pilot line connection type | Flare |
Product accessories | KV valves accessories |
Product group | Press. and temp. regul. valves |
Product Name Description | Hot gas bypass regulator |
Quantity per packing format | 8 pc |
Rated cap. conditions [IMP] |
Delta ts=7 °F tcond=86 °F tevap=-14 °F |
Rated cap. conditions [SI] |
Delta ts=4K tcond=30 °C tevap=-10 °C |
Rated cap. R404A/R507A [kW] | 24.2 kW |
Rated cap. R404A/R507A [TR] | 9.1 TR |
Rated capacity R134a [kW] | 11.6 kW |
Rated capacity R134a [TR] | 6.3 TR |
Rated capacity R22 [kW] | 25.6 kW |
Rated capacity R22 [TR] | 9.2 TR |
Rated capacity R407C [kW] | 27.9 kW |
Rated capacity R407C [TR] | 9.9 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diisopentyl phthalate (CAS no. 605-50-5) |
Refrigerants |
R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [max] | 6 bar |
Regulation range [bar] [min] | 0 bar |
Regulation range [psi] [max] | 85 psi |
Regulation range [psi] [min] | 0 psi |
Regulation range [psig] Pe [max] | 85 psig |
Regulation range [psig] Pe [min] | 0 psig |
SCIP dossier no. | 2fa296aa-9174-45d9-b8d8-abed380ef992 |
Serviceable | KV valves spare parts |
Type | CPCE 15 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R448A R449A R449B R450A R452A R507A R513A R515B R516A |
Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name | REFRIGERANT VALVE 53R0 |
China RoHS compliance | Out of scope |
Differential pressure [bar] | 18 bar |
Differential pressure [psi] | 260 psi |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 0.4 bar |
Factory setting [psig] | 5.8 psig |
Flow direction indicator | Embossed 1-way arrow |
Further information | Injection: LG liq. gas mixer |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 16 mm |
Max. test pressure [bar] | 31 bar |
Max. test pressure [psig] | 450 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Medium temperature range [°C] [max] | 140 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 284 °F |
Medium temperature range [°F] [min] | -58 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Pilot line conn. size [in] | 7/16 in - 20 UNF |
Pilot line connection type | Flare |
Product accessories | KV valves accessories |
Product group | Press. and temp. regul. valves |
Product Name Description | Hot gas bypass regulator |
Quantity per packing format | 8 pc |
Rated cap. conditions [IMP] |
Delta ts=7 °F tcond=86 °F tevap=-14 °F |
Rated cap. conditions [SI] |
Delta ts=4K tcond=30 °C tevap=-10 °C |
Rated cap. R404A/R507A [kW] | 24.2 kW |
Rated cap. R404A/R507A [TR] | 9.1 TR |
Rated capacity R134a [kW] | 11.6 kW |
Rated capacity R134a [TR] | 6.3 TR |
Rated capacity R22 [kW] | 25.6 kW |
Rated capacity R22 [TR] | 9.2 TR |
Rated capacity R407C [kW] | 27.9 kW |
Rated capacity R407C [TR] | 9.9 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diisopentyl phthalate (CAS no. 605-50-5) |
Refrigerants |
R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [max] | 6 bar |
Regulation range [bar] [min] | 0 bar |
Regulation range [psi] [max] | 85 psi |
Regulation range [psi] [min] | 0 psi |
Regulation range [psig] Pe [max] | 85 psig |
Regulation range [psig] Pe [min] | 0 psig |
SCIP dossier no. | 2fa296aa-9174-45d9-b8d8-abed380ef992 |
Serviceable | KV valves spare parts |
Type | CPCE 15 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R448A R449A R449B R450A R452A R507A R513A R515B R516A |