Solenoid valve, EV260B, Function: NC, G, 3/4, 5 m³/h, PTFE

032U8057

EL: 2324029299,  VVS: 470121106

Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2

Product details

Gross weight 1.218 Kilogram
Net weight 1.156 Kilogram
Volume 1.295 Liter
EAN 5702423061051

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 5.8 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.5 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 7.252 psi
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
Kv value [m³/h] 5 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Water & Brine
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 80 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 180 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Proportional
Orifice size [mm] 20 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Parts Program name EV260B
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4eb0c237-8486-46ca-8052-bc7e10a477a5
SCIP dossier product name EV260B - solenoid valve
Seal Material PTFE
Serviceable Solenoid valve spare parts
Specification key EV260B 20B G 34T NC000
Type EV260B
Type designation EV260B 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality