Solenoid valve, EV310A, Function: NC, G, 1/4, 0.070 m³/h, FKM

032H8097

VVS: 470123312

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

Product details

Gross weight 0.122 Kilogram
Net weight 0.116 Kilogram
Volume 0.113 Liter
EAN 5702423050666

 

Actuator A
Actuator size 9 mm
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Closed and Drain
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 0.08 gal/min
Differential pressure [bar] [max] 12 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 174 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 10 ms
Est. time to open, water [ms] 10 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction indicator Engraved A-P-R
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.07 m³/h
Max media viscosity [cSt] 20 cSt
Max. test pressure [bar] 18 bar
Max. test pressure [psig] 261 psig
Max. Working Pressure [bar] 12 bar
Max. Working Pressure [psig] 174 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 3/2
Operation Direct-operated
Orifice size [mm] 1.5 mm
Orifice size fraction [in] 1/16 in
Packing format Multi pack
Parts Program name EV310A
Product accessories Solenoid coil accessories
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 16 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 049058ad-6d73-4ec9-9d2b-b574054e817d
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV310A 1.5B G 14F NC000
Type EV310A
Type designation EV310A 1.5
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality