Solenoid valve, EV210A, Function: NC, G, 1/4, 0.220 m³/h, FKM

032H8041

EL: 2324027521,  VVS: 470330102

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 0.14 Kilogram
Net weight 0.132 Kilogram
Volume 0.113 Liter
EAN 5702423051434

 

Actuator A
Actuator size 9 mm
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Closed and Drain
Body material Stainless steel
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Stainless steel
Connection size [in] 1/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 0.26 gal/min
Differential pressure [bar] [max] 14 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 203 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to close, water [ms] 10 ms
Est. time to open, water [ms] 10 ms
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction Single-flow
Flow direction indicator Engraved 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
Kv value [m³/h] 0.22 m³/h
Max media viscosity [cSt] 20 cSt
Max. test pressure [bar] 21 bar
Max. test pressure [psig] 304.5 psig
Max. Working Pressure [bar] 14 bar
Max. Working Pressure [psig] 203 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 3 mm
Orifice size fraction [in] 1/8 in
Packing format Multi pack
Parts Program name EV210A
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 16 pc
REACH Candidate List substances No
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV210A 3SS G 14F NC000
Type EV210A
Type designation EV210A 3
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality