Spare part, ICFE 20, Service kit
032F8030
Product Type: Spare part, Used for product: ICFE 20, Type designation: Service kit
Product Type: Spare part, Used for product: ICFE 20, Type designation: Service kit
Gross weight | 0.134 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.334 Liter |
EAN | 5702428092159 |
Gross weight | 0.134 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.334 Liter |
EAN | 5702428092159 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
MaxOPD[bar] 12W AC | 21 bar |
MaxOPD[bar] 20W DC | 16 bar |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICFE 20 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
MaxOPD[bar] 12W AC | 21 bar |
MaxOPD[bar] 20W DC | 16 bar |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICFE 20 |