Solenoid valve, EVRA 25

032F6225

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.6, Kv value [m³/h]: 10

Product details

Gross weight 3.276 Kilogram
Net weight 2.822 Kilogram
Volume 6.248 Liter
EAN 5702422177722

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Body material Cast iron
China RoHS compliance Out of scope
Coil No
Contain batteries No
Cv value [gal/min] 11.6 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Function NC
Inlet connection type Flange
Kv value [m³/h] 10 m³/h
Manual operation option Yes
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 12W AC 25 bar
MaxOPD[bar] 20W DC 14 bar
MaxOPD[psi] 14W AC 300 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
Orifice size [mm] 25 mm
Outlet connection type Flange
Packing format Single pack
Parts Program name EVRA / EVRAT
Product accessories Flanges
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
SCIP dossier no. d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product name EVRA EVRAT
Serviceable Solenoid valve spare parts
Type EVRA 25
Type designation Solenoid valve
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality