Electric expansion valve, EVRP 3

032F4039

Function: NC, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM

Product details

Gross weight 0.358 Kilogram
Net weight 0.29 Kilogram
Volume 1.113 Liter
EAN 5702422172697

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - Coil dependent
Approval EAC
LLC CDC TYSK
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 0.3 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Identical product 032F4028
Inlet connection type Solder, ODM
Inlet size [in] 5/8 in
Kv value [m³/h] 0.26 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 500 psig
MaxOPD[bar] 10W AC 21 bar
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
MOPD[bar/psi] Liquid
Orifice size [mm] 3 mm
Outlet connection type Solder, ODM
Outlet size [in] 5/8 in
Packing format Multi pack
Product accessories No
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 18 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22/R407C
R23
R404A/R507A
R407A
R410A
SCIP dossier no. d20fef86-9125-42d0-8579-71e1f708fb89
Serviceable No
Type EVRP 3
Type designation Pulsating liquid injection

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality