Solenoid valve, EVRA 3

032F310231

Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange

Product details

Gross weight 1.218 Kilogram
Net weight 1.149 Kilogram
Volume 1.678 Liter
EAN 5702422039464

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC TYSK
Body material Free-cutting steel
Cable length [in] 40 in
Cable length [m] 1 m
China RoHS compliance Out of scope
Coil Yes
Coil connection Cable
Coil type BF230AS
Contain batteries No
Cv value [gal/min] 0.27 gal/min
Direction Straightway
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Frequency [Hz] 50 Hz
Function NC
Inlet connection type Flange
Kv value [m³/h] 0.23 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 14 bar
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
Orifice size [mm] 3 mm
Outlet connection type Flange
Packing format Multi pack
Parts Program name EVRA / EVRAT
Power consumption 10 W
Power consumption [W] 50Hz 12 W
Product accessories Flanges
Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
SCIP dossier no. d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product name EVRA EVRAT
Serviceable Solenoid valve spare parts
Supply voltage 50Hz Max [V] 230 V
Supply voltage 50Hz Min [V] 220 V
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 220 V
Type EVRA 3
Type designation Solenoid valve
Valve operation Direct

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality