Oil Nozzles, SFD, 0.3 gal/h, 1.18 kg/h, 60 °, Solid

030F6002

0.30GAL 60SFD

Product details

Gross weight 0.03 Kilogram
Net weight 0.025 Kilogram
Volume 0.016 Liter
EAN 5702425063367

 

Approval CE
Capacity [kg/h] 1.18 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.3 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.30GAL 60SFD
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type Double filter (sinter)
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking SFD
Type SFD
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality