Oil Nozzles, OD B, 12.00 gal/h, 47.72 kg/h, 60 °, Semi solid
030B0139
VVS: 369255679
12.00GAL 60B OD
12.00GAL 60B OD
Gross weight | 0.027 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.024 Liter |
EAN | 5702425008399 |
Gross weight | 0.027 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.024 Liter |
EAN | 5702425008399 |
Approval | CE |
Capacity [kg/h] | 47.72 kg/h |
Capacity [l/h] | 0 L/h |
Capacity [USgal/h] | 12 gal/h |
CE evaluated | Yes |
CEN | No |
China RoHS compliance | Out of scope |
Description | 12.00GAL 60B OD |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter type | None |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | No |
Material type | Brass |
Packing format | Industrial pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 21e3e541-16e1-47f4-9b1f-b4c4f1399730 |
SCIP dossier product name | OD - Nozzle - 12.00-32.00 gph |
Shape | Conical |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 60 ° |
Spray pattern | Semi solid |
spray pattern marking | B |
Type | OD B |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
Approval | CE |
Capacity [kg/h] | 47.72 kg/h |
Capacity [l/h] | 0 L/h |
Capacity [USgal/h] | 12 gal/h |
CE evaluated | Yes |
CEN | No |
China RoHS compliance | Out of scope |
Description | 12.00GAL 60B OD |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter type | None |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | No |
Material type | Brass |
Packing format | Industrial pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 21e3e541-16e1-47f4-9b1f-b4c4f1399730 |
SCIP dossier product name | OD - Nozzle - 12.00-32.00 gph |
Shape | Conical |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 60 ° |
Spray pattern | Semi solid |
spray pattern marking | B |
Type | OD B |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |