Flange set, Flange, 25 mm, Butt weld
027N1025
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85
Gross weight | 0.98 Kilogram |
Net weight | 0.98 Kilogram |
Volume | 0.85 Liter |
EAN | 5702422014485 |
Gross weight | 0.98 Kilogram |
Net weight | 0.98 Kilogram |
Volume | 0.85 Liter |
EAN | 5702422014485 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.2 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.2 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |