Spare part, ICFN SS 25 - 40, Stop/check module
027L4803
Product Type: Spare part, Used for product: ICFN SS 25 - 40, Type designation: Stop/check module
Product Type: Spare part, Used for product: ICFN SS 25 - 40, Type designation: Stop/check module
Gross weight | 2.564 Kg |
Net weight | 2.309 Kg |
Volume | 8.68 Liter |
EAN | 5702428922937 |
Gross weight | 2.564 Kg |
Net weight | 2.309 Kg |
Volume | 8.68 Liter |
EAN | 5702428922937 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Stop/check module |
UK RoHS compliance | Out of scope |
Used for product | ICFN SS 25 - 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Stop/check module |
UK RoHS compliance | Out of scope |
Used for product | ICFN SS 25 - 40 |