Spare part, ICFC SS 25 - 40, Check valve module
027L4794
Product Type: Spare part, Used for product: ICFC SS 25 - 40, Type designation: Check valve module
Product Type: Spare part, Used for product: ICFC SS 25 - 40, Type designation: Check valve module
Gross weight | 1.678 Kg |
Net weight | 1.543 Kg |
Volume | 3.335 Liter |
EAN | 5702428923118 |
Gross weight | 1.678 Kg |
Net weight | 1.543 Kg |
Volume | 3.335 Liter |
EAN | 5702428923118 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Check valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFC SS 25 - 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Check valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFC SS 25 - 40 |