Spare part, ICFB SS 20, Blank top cover
027L4787
Product Type: Spare part, Used for product: ICFB SS 20, Type designation: Blank top cover
Product Type: Spare part, Used for product: ICFB SS 20, Type designation: Blank top cover
Gross weight | 0.636 Kg |
Net weight | 0.007 Kg |
Volume | 1.214 Liter |
EAN | 5702428923170 |
Gross weight | 0.636 Kg |
Net weight | 0.007 Kg |
Volume | 1.214 Liter |
EAN | 5702428923170 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Valve cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Blank top cover |
UK RoHS compliance | Out of scope |
Used for product | ICFB SS 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Valve cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Blank top cover |
UK RoHS compliance | Out of scope |
Used for product | ICFB SS 20 |