Spare part, ICFO SS 20, Manual opening module
027L4786
Product Type: Spare part, Used for product: ICFO SS 20, Type designation: Manual opening module
Product Type: Spare part, Used for product: ICFO SS 20, Type designation: Manual opening module
Gross weight | 0.788 Kg |
Net weight | 0.681 Kg |
Volume | 1.188 Liter |
EAN | 5702428923187 |
Gross weight | 0.788 Kg |
Net weight | 0.681 Kg |
Volume | 1.188 Liter |
EAN | 5702428923187 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Manual opening module |
UK RoHS compliance | Out of scope |
Used for product | ICFO SS 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Manual opening module |
UK RoHS compliance | Out of scope |
Used for product | ICFO SS 20 |