Spare part, ICFF 25-40E, Filter module
027L2299
Product Type: Spare part, Used for product: ICFF 25-40E, Type designation: Filter module
Product Type: Spare part, Used for product: ICFF 25-40E, Type designation: Filter module
Gross weight | 2.726 Kilogram |
Net weight | 2.523 Kilogram |
Volume | 3.549 Liter |
EAN | 5702428243780 |
Gross weight | 2.726 Kilogram |
Net weight | 2.523 Kilogram |
Volume | 3.549 Liter |
EAN | 5702428243780 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 25-40E |
Used for product comments | Dirt protection plug |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 25-40E |
Used for product comments | Dirt protection plug |