Spare part, ICFW 25, Welding module
027L2265
Product Type: Spare part, Used for product: ICFW 25, Type designation: Welding module
Product Type: Spare part, Used for product: ICFW 25, Type designation: Welding module
Gross weight | 1.268 Kilogram |
Net weight | 1.079 Kilogram |
Volume | 3.413 Liter |
EAN | 5702428234696 |
Gross weight | 1.268 Kilogram |
Net weight | 1.079 Kilogram |
Volume | 3.413 Liter |
EAN | 5702428234696 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Welding module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Welding module |
UK RoHS compliance | Out of scope |
Used for product | ICFW 25 |
Used for product comments | 25 DIN |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Welding module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Welding module |
UK RoHS compliance | Out of scope |
Used for product | ICFW 25 |
Used for product comments | 25 DIN |