Spare part, ICF 25 - 40, Top cover gasket set
027L2260
Product Type: Spare part, Used for product: ICF 25 - 40, Type designation: Top cover gasket set
Product Type: Spare part, Used for product: ICF 25 - 40, Type designation: Top cover gasket set
Gross weight | 0.05 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.15 Liter |
EAN | 5702428234719 |
Gross weight | 0.05 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.15 Liter |
EAN | 5702428234719 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Top cover gasket set |
UK RoHS compliance | Out of scope |
Used for product | ICF 25 - 40 |
Used for product comments | Gasket Ø73/Ø64 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Top cover gasket set |
UK RoHS compliance | Out of scope |
Used for product | ICF 25 - 40 |
Used for product comments | Gasket Ø73/Ø64 |