Spare part, ICFB 25 - 40, Blank top cover
027L2259
Product Type: Spare part, Used for product: ICFB 25 - 40, Type designation: Blank top cover
Product Type: Spare part, Used for product: ICFB 25 - 40, Type designation: Blank top cover
Gross weight | 1.234 Kilogram |
Net weight | 1.143 Kilogram |
Volume | 1.176 Liter |
EAN | 5702428234726 |
Gross weight | 1.234 Kilogram |
Net weight | 1.143 Kilogram |
Volume | 1.176 Liter |
EAN | 5702428234726 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Blank top cover |
UK RoHS compliance | Out of scope |
Used for product | ICFB 25 - 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Blank top cover |
UK RoHS compliance | Out of scope |
Used for product | ICFB 25 - 40 |