Spare part, ICFE 25 - 40, Solenoid valve module
027L2257
Product Type: Spare part, Used for product: ICFE 25 - 40, Type designation: Solenoid valve module
Product Type: Spare part, Used for product: ICFE 25 - 40, Type designation: Solenoid valve module
Gross weight | 2.342 Kilogram |
Net weight | 2.054 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428234733 |
Gross weight | 2.342 Kilogram |
Net weight | 2.054 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428234733 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Solenoid valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFE 25 - 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Solenoid valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFE 25 - 40 |