Spare part, ICFF 20E, Filter module
027L2256
Product Type: Spare part, Used for product: ICFF 20E, Type designation: Filter module
Product Type: Spare part, Used for product: ICFF 20E, Type designation: Filter module
Gross weight | 1.276 Kilogram |
Net weight | 1.171 Kilogram |
Volume | 1.24 Liter |
EAN | 5702428243773 |
Gross weight | 1.276 Kilogram |
Net weight | 1.171 Kilogram |
Volume | 1.24 Liter |
EAN | 5702428243773 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 20E |
Used for product comments | Adaptor & dirt protect plug |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Filter module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter module |
UK RoHS compliance | Out of scope |
Used for product | ICFF 20E |
Used for product comments | Adaptor & dirt protect plug |