Spare part, ICFR A 25 - 40, Manual regulating valve module
027L2254
Product Type: Spare part, Used for product: ICFR A 25 - 40, Type designation: Manual regulating valve module
Product Type: Spare part, Used for product: ICFR A 25 - 40, Type designation: Manual regulating valve module
Gross weight | 2.734 Kilogram |
Net weight | 2.328 Kilogram |
Volume | 6.279 Liter |
EAN | 5702428234757 |
Gross weight | 2.734 Kilogram |
Net weight | 2.328 Kilogram |
Volume | 6.279 Liter |
EAN | 5702428234757 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Manual regulating valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFR A 25 - 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Manual regulating valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFR A 25 - 40 |