Spare part, ICFE 20H, Solenoid valve module
027L1353
Product Type: Spare part, Used for product: ICFE 20H, Type designation: Solenoid valve module
Product Type: Spare part, Used for product: ICFE 20H, Type designation: Solenoid valve module
Gross weight | 1.736 Kg |
Net weight | 1.512 Kg |
EAN | 5702424588175 |
Gross weight | 1.736 Kg |
Net weight | 1.512 Kg |
EAN | 5702424588175 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Solenoid valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFE 20H |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Solenoid valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFE 20H |