Spare part, ICFB 20, Blank top cover
027L1341
Product Type: Spare part, Used for product: ICFB 20, Type designation: Blank top cover
Product Type: Spare part, Used for product: ICFB 20, Type designation: Blank top cover
Gross weight | 0.539 Kilogram |
Net weight | 0.489 Kilogram |
EAN | 5702424588199 |
Gross weight | 0.539 Kilogram |
Net weight | 0.489 Kilogram |
EAN | 5702424588199 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Blank top cover |
UK RoHS compliance | Out of scope |
Used for product | ICFB 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Blank top cover |
UK RoHS compliance | Out of scope |
Used for product | ICFB 20 |