Flange set, Flange, 16 mm, Soldering
027L1116
Connection standard: EN 1254, Material Spec.: Brass, Used for product: CVMP; EVRA 3 - 15; CVKP; NRVA 15 - 20; CVML; CVK; CVMH; CVM; EVR 15; CVMM; CVMT; CVMO; TEA 20; TEVA 20; TE 12; TEAT 20; CVMQ
Connection standard: EN 1254, Material Spec.: Brass, Used for product: CVMP; EVRA 3 - 15; CVKP; NRVA 15 - 20; CVML; CVK; CVMH; CVM; EVR 15; CVMM; CVMT; CVMO; TEA 20; TEVA 20; TE 12; TEAT 20; CVMQ
Gross weight | 0.58 Kilogram |
Net weight | 0.56 Kilogram |
Volume | 0.302 Liter |
EAN | 5702422008675 |
Gross weight | 0.58 Kilogram |
Net weight | 0.56 Kilogram |
Volume | 0.302 Liter |
EAN | 5702422008675 |
Connection size [mm] | 16 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R717 R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
CVK CVM CVMM EVR 15 EVRA 3 - 15 NRVA 15 - 20 TE 12 TEA 20 TEAT 20 TEVA 20 CVKP CVMH CVML CVMO CVMP CVMQ CVMT |
Connection size [mm] | 16 mm |
Connection standard | EN 1254 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 1.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included | 2 flanges |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R717 R1233zd(E) R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Flange |
Used for product |
CVK CVM CVMM EVR 15 EVRA 3 - 15 NRVA 15 - 20 TE 12 TEA 20 TEAT 20 TEVA 20 CVKP CVMH CVML CVMO CVMP CVMQ CVMT |